The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

Robust supply solution with an overall width of just 101 mm With regard to the size of the control cabinet, it is not just a question of space, but also cost. In addition, robust solutions are required that allow quick and easy startup, especially when it comes to machine building. Here, we describe a reliable 24 V supply that can be easily installed in a small amount of space.

Products are combined on DIN rail for a robust supply solution

In combination with the CBM electronic circuit breaker and PLT-SEC surge protection, the TRIO POWER power supply provides a particularly robust solution for reliable 24 V supply. This solution provides protection, power supply, and fuse protection in an overall width of just 101 mm and also features Push-in connection technology for extremely easy installation. Thanks to the dynamic boost that provides 150% of the nominal current, TRIO POWER can also be used to start difficult loads. The CBM circuit breaker prevents unwanted voltage dips by means of active current limitation.

Robust supply solution with an overall width of just 101 mm
PLUGTRAB-SEC surge protection
Reliable protection against overvoltages for your applications.
Find out more
PLUGTRAB-SEC surge protection
TRIO POWER power supply
Electrically and mechanically robust power supply.
Find out more
TRIO POWER power supply
Electronic circuit breaker
The multi-channel electronic circuit breaker protects your system.
Find out more
Electronic circuit breaker

Your advantages

  • Very cost-effective with tool-free Push-in connection and a slim design
  • Reliable supply with electrical and mechanical robustness
  • Reliable starting of difficult loads with the dynamic power reserve, providing 150% of the nominal current for a maximum of 5 seconds
  • Surge protection increases availability by protecting against transient interference

The Power Reliability solution in a nutshell