Relay with integrated Circuit Breaker Solid-state relays and electromechanical relays

Relay with integrated Circuit Breaker from Phoenix Contact

Relay modules – switching and fuse protection. Highly compact circuit breaker.

PLC-INTERFACE offers the innovative combination of a relay interface and circuit breaker in an overall width of just 6.2 mm, for more space in the control cabinet. The nominal current and shutdown behavior can be configured individually via DIP switches on the device.

Main features

  • Configurable with DIP switch
  • Circuit breaker with physical disconnection via relay
  • Compatible with PLC-INTERFACE relay modules
  • Easy function extension in existing systems
  • Space-saving design with an overall width of 6.2 mm

Your Advantages

  • Space-saving installation in the control cabinet with the combination of relay interface and circuit breaker in an overall width of 6.2 mm
  • Reduced wiring effort with comprehensive accessories, bridging options, and system cabling solutions
  • Easy system integration and function extension of existing installations due to compatibility with PLC-INTERFACE relay modules
Lifetime Warranty

Lifetime Warranty Choose Phoenix Contact with Complete Confidence

Dedication to quality and innovation, united with our strong commitment to provide customer peace-of-mind, form the foundation of this exclusive Phoenix Contact warranty program.