Quint High Power AC UPS Buffering of large AC loads up to 5 kVA

Quint High Power AC UPS

Continue to supply AC loads without the grid

Supply AC loads reliably with the new QUINT HP UPS and corresponding energy storage system for wall mounting. The UPS provides information about the state of charge, remaining runtime, and service life of the battery module at all times. All parameters can be called up via the software.

Main Features

  • Online topology VFI-SS-111
  • Power: 1.5 kVA and 2.5 kVA
  • Slot for communication cards
  • Wide temperature range: -25°C … +60°C
  • Comprehensive signaling via LEDs and digital I/Os

Your Advantages

  • Pure sine wave in normal and battery operation
  • Can be switched in parallel for increased performance, redundancy, or for a 3 AC system
  • Startup from the energy storage system possible, even without mains input
  • Communication platform: Com.board with USB or serial interface
  • Compact design with active cooling
  • LED pictogram gives a simple system overview
Lifetime Warranty

Lifetime Warranty Choose Phoenix Contact with Complete Confidence

Dedication to quality and innovation, united with our strong commitment to provide customer peace-of-mind, form the foundation of this exclusive Phoenix Contact warranty program.