RAD-ISM-900-EN-BD/B - Wireless module
2901205

Wireless transceiver (transmitter and receiver) with Ethernet for 900 MHz ISM band (America). This is a slave-only device that communicates with either the RAD-ISM-900-EN-BD or RAD-ISM-900-EN-BD-BUS configured as the master.
This product is exclusively for export outside of the European Economic Area (EEA).

Free download available. Downloads

Product details








Compatible products

Your advantages

Frequency hopping spread spectrum
Can be programmed for point-to-point, point-to-multipoint, and multipoint-to-point configurations
Provides an interface for data transmission between a 900 MHz wireless transmission system and Ethernet, RS-232, RS-422 or RS-485 interfaces
Secure data transmission with 128/192/256-bit AES encryption
Supports TCP/IP, UDP, and IPv4 protocols
Operates in the license-free 902 MHz ... 928 MHz ISM band
Includes a transmitter that can be set from 10 mW ... 1 W