RAD-80211-XD/HP - Wireless module
2900046

High power WLAN wireless transceiver (transmitter and receiver) with Ethernet, RS-232, RS-485/RS-422 interface, for 2400 MHz ISM band

Free download available. Downloads

Product details







Your advantages

Can be programmed for point-to-point, point-to-multipoint, and multipoint-to-point configurations
Provides an interface for data transmission between older serial devices (RS-232, RS-422, and RS-485 interfaces) and an Ethernet network
Using the integrated web browser interface, the devices can be configured as an access point, bridge or client
Supports TCP/IP, UDP, and IPv4 protocols
High level of security with 128/192/256-bit AES encryption according to 802.11i and optional 802.1x authentication can be set
Optional, integrated bus foot for connecting RAD-Line extension modules
Can be used as a Modbus RTU/TCP gateway
In bridge mode, up to 40 nodes can be connected to a single network, creating a reliable wireless network
Operates in the license-free 2.4 GHz ISM band
Provides an industrial 400 mW wireless transceiver