FL WLAN 5100
-
Wireless module
2700718
WLAN access point, client, WLAN 802.11 a, b, g, n, frequency 2.4 GHz, 5 GHz, IP20, connections: COMBICON for 10 ... 36 V DC, 2x RJ45 for LAN, central cluster management, WBM, 802.11i
Free download available.
Downloads
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Wireless module |
| Type | Stand-alone |
| Insulation characteristics | |
| Pollution degree | 2 |
| Wireless card | |
| Number | 1 |
| Type | IEEE 802.11 a/b/g/n 2.4 GHz and 5 GHz to 300 Mbps |
| Assembly note | Permanently installed |
| Maximum power dissipation for nominal condition | 4.8 W |
| Supply: Module electronics | |
| Connection method | Via COMBICON |
| Supply voltage | 24 V DC |
| Supply voltage range | 10 V DC ... 36 V DC |
| Supply current | 200 mA |
| Ethernet | |
| Interface | Ethernet |
| Number | 2 |
| Connection method | RJ45 jack |
| Antenna | |
| Number | 3 |
| Functions | |
| Operating modes | Access point/client adapter/repeater/WDS bridge |
| Basic functions | SNMP (V2/V3), CLI, WPS, DHCP, DCP, BootP, HTTP, HTTPS, Syslog, SD card, dual FW image, 1 x DI, 1 x DO, 2 x Ethernet 10/100 Mbit, auto crossover, auto negotiation, MODE button |
| Configuration | Cluster management, web-based management, WPS |
| Automatic channel selection | yes |
| Security | 802.11i |
| WPA PSK (preshared key) | |
| WPA2 | |
| AES | |
| TKIP | |
| Supports 802.1X/RADIUS | |
| MAC filter | |
| Wireless licenses | EU, more countries in e-shop |
| Country support | Belgium |
| Bulgaria | |
| China | |
| Denmark | |
| Germany | |
| Estonia | |
| Finland | |
| France | |
| Greece | |
| Great Britain | |
| Ireland | |
| Iceland | |
| Italy | |
| Qatar | |
| Latvia | |
| Liechtenstein | |
| Lithuania | |
| Luxembourg | |
| Malta | |
| Morocco | |
| Netherlands | |
| Norway | |
| Austria | |
| Poland | |
| Portugal | |
| Romania | |
| Sweden | |
| Switzerland | |
| Slovakia | |
| Slovenia | |
| Spain | |
| South Korea | |
| Taiwan | |
| Czech Republic | |
| Hungary | |
| Cyprus (rep.) | |
| Ethernet (RJ45) | |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Data receive, link status |
| No. of channels | 2 (RJ45 ports) |
| Wireless | |
| Designation | Wireless LAN |
| Antenna connection method | RSMA (female) |
| Number | 3 |
| Frequency band | 2.4 GHz |
| 5 GHz | |
| Wireless standard | WLAN |
| IEEE 802.11 | |
| a | |
| b | |
| g | |
| n | |
| Transmission power | max. 23 dBm |
| Number of wireless interfaces | 1 IEEE 802. 11 a/b/g/n |
| Width | 40 mm |
| Height | 109 mm |
| Depth | 109 mm |
| Note on dimensions | Height with antenna socket, without antenna cable |
| Color | silver gray |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C (extended temperature range on request) |
| Air pressure (operation) | 800 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 660 hPa ... 1080 hPa (up to 3500 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Mechanical test | |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Conformity/Approvals | |
| ATEX | II 3 G Ex nA nC IIC T4 Gc X (Please follow the special installation instructions in the documentation!) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Assembly note | Antennas not included in scope of supply |
| Item number | 2700718 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | D25 |
| Product key | DNN2W4 |
| GTIN | 4046356625395 |
| Weight per piece (including packing) | 540.3 g |
| Weight per piece (excluding packing) | 540.3 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a)-I, 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
RAD-ISM-2400-ANT-OMNI-6-0 - Antenna 2885919
-
RAD-ISM-2400-ANT-OMNI-2-1-RSMA - Antenna 2701362
-
RAD-ISM-2400-ANT-VAN-3-0-RSMA - Antenna 2701358
-
ANT-OMNI-5900-01 - Antenna 2701347
-
ANT-DIR-2459-01 - Antenna 2701186
-
ANT-DIR-5900-01 - Antenna 2701348
-
RAD-PIG-EF316-N-RSMA - Coaxial cable 2701402
-
FL RUGGED BOX - Control box 2701204
-
FL RUGGED BOX OMNI-1 - Control box 2701430
-
FL RUGGED BOX OMNI-2 - Control box 2701439
-
FL RUGGED BOX DIR-1 - Control box 2701440
-
RAD-PIG-RSMA/N-0.5 - Coaxial cable 2903263
-
RAD-PIG-RSMA/N-1 - Coaxial cable 2903264
-
RAD-PIG-RSMA/N-2 - Coaxial cable 2903265
-
RAD-PIG-RSMA/N-3 - Coaxial cable 2903266
-
SD FLASH 2GB - Program/configuration memory 2988162
-
FL WLAN 5100 PA - Mounting panel 2701092
-
IPASSIGN - Software 2701094
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7