Mark your control cabinet sustainably with our resource-saving marking materials.
The wire-wrap labels from the WML/GP product group reduce their carbon emissions through two approaches: the use of a biocircular plastic based on high-quality recycling of biological waste materials such as used cooking oils, food waste, or tall oils, and the reduction of plastic through an optimized material layout.
These raw materials can be integrated into existing plastic materials without any loss of quality because they offer the same technical properties as conventional plastics. You receive products that are just as reliable as before and have a much better environmental footprint.
WML 4 (25X6)R/GP
-
Wire-wrap label
1803393
Wire-wrap label, Green Product, Roll, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLLMASTER 300/600, cable diameter range: 2 ... 4 mm, mounting type: adhesive, cable diameter: ≤ 4 mm, Number of individual labels: 5000, text field height: 6.4 mm, text field width: 25.4 mm
Product details
Compatible products
Your advantages
Wire-wrap labels for marking cylindrical objects, individual wires, and cables
Mark your control cabinet sustainably with the resource-saving wire-wrap labels from the WML/GP product group
Use of a biocircular plastic and targeted plastic reduction through an optimized material layout
Compared to the conventional WML product group, the WML/GP product group has a carbon reduction of ~ 73% in terms of the base film and waste optimization
No quality differences in terms of technical and optical properties, print quality, and durability compared to conventional marking materials
Identification with resource-saving materials helps reduce the overall carbon footprint of a control cabinet without compromising on technical performance
With Green Products from Phoenix Contact, you are setting the standard for the future. The resource-saving and modular marking portfolio is perfectly tailored to use in control cabinets.