PML-GHS105 (25X25)
-
Hazardous substances label
1014278
Hazardous substances label, Sheet, red/white, labeled: Corrosive, mounting type: adhesive, diameter: 0 mm, Number of individual labels: 4, text field height: 25 mm, text field width: 25 mm
Product details
| Area of application | Hazardous substance labels |
| Hazardous substance labeling according to CLP/GHS regulation | |
| Type | Diamond |
| Marking | |
| Number of individual labels | 4 |
| Printing | Corrosive |
| Width | 25 mm |
| Height | 25 mm |
| Length | 25 mm |
| Text field | |
| Text field width | 25 mm |
| Text field height | 25 mm |
| Color | red/white |
| Material | Polyester |
| Components | Silicone-free |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 150 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | adhesive |
| Item number | 1014278 |
| Packing unit | 5 pc |
| Minimum order quantity | 5 pc |
| Sales key | BG14 |
| Product key | BG2624 |
| GTIN | 4046356786959 |
| Weight per piece (including packing) | 5.9 g |
| Weight per piece (excluding packing) | 5.9 g |
| Customs tariff number | 39199080 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 40200202 |
ETIM
| ETIM 9.0 | EC001777 |
UNSPSC
| UNSPSC 21.0 | 55121700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PML-T101 (52X560)R - Pipeline marker 1014230
-
PML-T102 (26X280)R - Pipeline marker 1014231
-
PML-T102 (52X560)R - Pipeline marker 1014232
-
PML-T103 (26X280)R - Pipeline marker 1014233
-
PML-T103 (52X560)R - Pipeline marker 1014234
-
PML-T104 (26X280)R - Pipeline marker 1014235
-
PML-T104 (52X560)R - Pipeline marker 1014236
-
PML-T105 (26X280)R - Pipeline marker 1014237
-
PML-T105 (52X560)R - Pipeline marker 1014238
-
PML-T106 (26X280)R - Pipeline marker 1014239
-
PML-T106 (52X560)R - Pipeline marker 1014240
-
PML-T107 (26X280)R - Pipeline marker 1014241
-
PML-T107 (52X560)R - Pipeline marker 1014242
-
PML-T108 (26X280)R - Pipeline marker 1014243
-
PML-T108 (52X560)R - Pipeline marker 1014244
-
PML-T109 (26X280)R - Pipeline marker 1014245
-
PML-T109 (52X560)R - Pipeline marker 1014246
-
PML-T110 (26X280)R - Pipeline marker 1014247
-
PML-T110 (52X560)R - Pipeline marker 1014248
-
PML-T101 (52X560)R CUS - Pipeline marker 1014250
-
PML-T102 (52X560)R CUS - Pipeline marker 1014252
-
PML-T103 (52X560)R CUS - Pipeline marker 1014254
-
PML-T104 (52X560)R CUS - Pipeline marker 1014256
-
PML-T105 (52X560)R CUS - Pipeline marker 1014258
-
PML-T106 (52X560)R CUS - Pipeline marker 1014260
-
PML-T107 (52X560)R CUS - Pipeline marker 1014262
-
PML-T108 (52X560)R CUS - Pipeline marker 1014264
-
PML-T109 (52X560)R CUS - Pipeline marker 1014266
-
PML-T110 (52X560)R CUS - Pipeline marker 1014268
Your advantages
High adhesive strength
High temperature resistance
Stick-on hazardous substances labels, preprinted with symbol
The markers conform to the GHS international standard
Suitable for indoor and outdoor use
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7