UTWE 6/5+1 - Plug-in test socket
3069049

cross section
connection method
Flow Pictogram
voltage Pictogram

Plug-in test socket, nom. voltage: 400 V, nominal current: 24 A, number of connections: 12, number of positions: 6, connection method: Screw connection, Rated cross section: 6 mm2, 1 level, cross section: 0.2 mm2 - 10 mm2, mounting type: Panel mounting, color: gray

Product details









Compatible products



Your advantages

The integrated, robust switch contact is designed for the most stringent demands, and the use of high-quality materials ensures the transmission of signal currents, even after multiple actuations
The automatically generated transformer short circuit and the shock-proof design ensure the highest degree of safety during measurement