UTRE 6-2/10 - Plug-in test socket
3069811

cross section
connection method
voltage Pictogram

Plug-in test socket, nom. voltage: 400 V, number of connections: 20, number of positions: 10, connection method: Screw connection, Rated cross section: 6 mm2, 1 level, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 35/7,5, color: gray

Product details









Compatible products



Your advantages

Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
Space saving, thanks to compact, modular plug-in test sockets
Maximum safety with leading and automatic transformer short circuit
The integrated, robust switch contact is designed for the most stringent demands, and the use of high-quality materials ensures the transmission of signal currents, even after multiple actuations