cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 15 A | 24 - 12 | ||
| C | ||||
| 300 V | 15 A | 24 - 12 | ||
| F | ||||
| 500 V | 15 A | 24 - 12 | ||
Plug-in test socket, nom. voltage: 500 V, nominal current: 11.5 A, number of positions: 8, connection method: Push-in connection, cross section: 0.2 mm2 - 4 mm2, mounting type: Panel mounting, color: gray
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 15 A | 24 - 12 | ||
| C | ||||
| 300 V | 15 A | 24 - 12 | ||
| F | ||||
| 500 V | 15 A | 24 - 12 | ||