Female test connector - PSBJ-URTK/S BK
0311728

Female test connector, color: black


Product Details




Product type Test socket
Number of positions 1

Dimensional drawing
Width 5 mm
Height NS 35/7,5 15 mm
Length 5 mm
Pin diameter 4 mm

Color black
Material Brass
Insulating material PA
Contact material Polyamide PA non-reinforced, silver-plated brass
Static insulating material application in cold -60 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 27,5 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Item number 0311728
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key B01
Product Key BE1Z3X
Catalog Page Page 587 (C-1-2019)
GTIN 4017918001605
Weight per Piece (including packing) 3.566 g
Weight per Piece (excluding packing) 3.52 g
Customs tariff number 85366990
Country of origin PL


ECLASS

ECLASS-9.0 27440313
ECLASS-10.0.1 27440313
ECLASS-11.0 27440313

ETIM

ETIM 8.0 EC002255

UNSPSC

UNSPSC 21.0 20122000

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

The test socket PSBJ... is used in place of the normal bridge screw and ensures the voltage pick-off on a bridged group of terminals
The test sockets are tailored to the special applications encountered in the power supply industry