Female test connector - PSBJ-GSK/S FARBLOS
0305394

Female test connector, with slide, color: transparent


Product Details




Product type Test socket
Number of positions 1

Test socket torque 0.6

Width 5 mm
Height 30 mm
Height NS 35/7,5 7 mm
Length 5 mm
Pin diameter 4.1 mm

Color transparent
Material Brass
Insulating material PA
Contact material PE-LD, silver-plated brass

Ambient conditions
Ambient temperature (operation) -40 °C ... 80 °C

Item number 0305394
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key B01
Product Key BE1Z3X
Catalog Page Page 517 (C-1-2019)
GTIN 4017918000899
Weight per Piece (including packing) 6.33 g
Weight per Piece (excluding packing) 6.204 g
Customs tariff number 85366990
Country of origin PL


ECLASS

ECLASS-9.0 27440313
ECLASS-10.0.1 27440313
ECLASS-11.0 27440313

ETIM

ETIM 8.0 EC002255

UNSPSC

UNSPSC 21.0 20122000

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values