Female test connector - PSBJ 3,5/18/6 BK
0311388

Female test connector, color: black


Product Details




Product type Test socket
Number of positions 1

Dimensional drawing
Width 6 mm
Height NS 35/7,5 15 mm
Length 6 mm
Pin diameter 3.50 mm

Color black
Contact material PE-LD, silver-plated brass

Ambient conditions
Ambient temperature (operation) -40 °C ... 80 °C

Item number 0311388
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key B01
Product Key BE1Z3X
Catalog Page Page 586 (C-1-2019)
GTIN 4017918001476
Weight per Piece (including packing) 3.71 g
Weight per Piece (excluding packing) 3.54 g
Customs tariff number 85366990
Country of origin PL


ECLASS

ECLASS-9.0 27440313
ECLASS-10.0.1 27440313
ECLASS-11.0 27440313

ETIM

ETIM 8.0 EC002255

UNSPSC

UNSPSC 21.0 20122000

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

The test socket PSBJ... is used in place of the normal bridge screw and ensures the voltage pick-off on a bridged group of terminals
The test sockets are tailored to the special applications encountered in the power supply industry