Female test connector - PSB 3,5/8,5/6
0305297

Female test connector, color: silver


Product Details




Product type Test socket

Test socket torque M3

Dimensional drawing
Width 6 mm
Length 8.5 mm
Screw thread M3

Color silver
Contact material Silver-plated brass

Ambient conditions
Ambient temperature (operation) -40 °C ... 80 °C

Screw thread M3

Item number 0305297
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Sales Key B01
Product Key BE1Z3X
Catalog Page Page 390 (CL-2005)
GTIN 4017918000806
Weight per Piece (including packing) 2.38 g
Weight per Piece (excluding packing) 2.32 g
Customs tariff number 85366990
Country of origin PL


ECLASS

ECLASS-9.0 27141148
ECLASS-10.0.1 27141148
ECLASS-11.0 27141148

ETIM

ETIM 8.0 EC002555

UNSPSC

UNSPSC 21.0 20122000

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Test sockets PSB ... are used for a reliable test connection
All test sockets are screwed into the bridge shaft
All test sockets are screwed into the bridge shaft