LPS-12/E
   - 
  Service connector
    
      3270600
      
      
    
  
      Service connector, nom. voltage: 800 V, nominal current: 24 A, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2- 4 mm2, color: red