The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

FTP-3/4SL GN - Test plug
1030003

Test plug, nom. voltage: 400 V, number of positions: 4, Rated cross section: 2.5 mm2, color: green

Product details









Compatible products



Your advantages

Space saving, thanks to offset test socket arrangement
Easy and time saving, thanks to functional grouping of switching operations
Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
The automatically generated transformer short circuit and the shock-proof design ensure the highest degree of safety during measurement
The integrated, robust switch contact is designed for the most stringent demands, and the use of high-quality materials ensures the transmission of signal currents, even after multiple actuations
Maximum safety with leading and automatic transformer short circuit