UM5-TM (5X10)
-
Marker for terminal blocks
0830922
Marker for terminal blocks, Strip, white, unlabeled, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 5 mm, Number of individual labels: 24, text field height: 10 mm, text field width: 5 mm
Product details
Product type | Terminal marking |
Area of application | Cabur |
Pitch | 5 mm |
Type | high |
Marking | |
Number of individual labels | 24 |
Number of individual labels per row | 12 |
Number of marker strips | 2 |
Width | 5 mm |
Length | 10 mm |
Pitch | 5 mm |
Text field | |
Text field width | 5 mm |
Text field height | 10 mm |
RoHS compliant | yes |
Color | white (RAL 9010) |
Material | PC |
Flammability rating according to UL 94 | V2 |
Components | free from silicone, halogen, and cadmium |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Wipe resistance of inscriptions | |
Specification | IEC 61010-1:2010-06 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | DIN 50018:2013-05 |
Result | Test passed |
Climate level | AHT 1.0 S |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 120 °C |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Mounting type | latching |
Item number | 0830922 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | BG12 |
Product key | BGE21C |
Catalog page | Page 173 (C-3-2019) |
GTIN | 4046356910576 |
Weight per piece (including packing) | 2.31 g |
Weight per piece (excluding packing) | 2.3 g |
Customs tariff number | 39269097 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27281101 |
ETIM
ETIM 9.0 | EC000761 |
UNSPSC
UNSPSC 21.0 | 39131500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
THERMOMARK CARD 2.0 - Thermal transfer printer 1085267
-
THERMOMARK PRIME 2.0 US - Thermal transfer printer 1472410
-
TOPMARK NEO - Laser marker 1012015
-
THERMOMARK-RIBBON 110/50-TC - Ink ribbon 0801384
-
THERMOMARK-RIBBON 110-TC - Ink ribbon 0801371
-
TMP-RIBBON 110 BK 100 - Ink ribbon cartridge 0803374
-
BM E.CARD-CARTR. BK 101 - Ink cartridge 1569770
-
BM E.CARD-CARTR. CL 101 - Ink cartridge 1569984
-
BM E.CARD-CLEANING CARTR. 100 - Cleaning cartridge 1569768
-
BLUEMARK CLED-FLUID-CARTR. - Ink cartridge 5146662
-
TMP-UM-MAG1 - Magazine 0831200
-
BLUEMARK MAG UM-TM - Magazine 0803335
-
THERMOMARK CARD - Thermal transfer printer 5146464
-
TOPMARK LASER US - Laser marker 0803297
-
BLUEMARK ID - Printer 1003334
-
BLUEMARK CLED - Printer 5147999
Your advantages
The markers, which are supplied in uniform strips, can be printed onto quickly and easily using the BLUEMARK printing systems
The UM5-TM ... UM labeling range includes terminal markers for Cabur terminal blocks
The multi-section marking strips are easy to fit and can be easily separated if required
The markers support multi-line labeling
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7