MCR-SL-PT100-SP
-
Temperature monitoring
2814948
MCR temperature relay, for Pt 100 in 2-conductor technology, input: -100 °C ... +700 °C
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Temperature monitoring relay |
Linearity error | < 0.1 % |
Maximum power dissipation for nominal condition | 900 mW |
Test voltage, input/output/supply | 1.5 kV AC (50 Hz, 60 s) |
Maximum temperature coefficient | < 0.01 %/K |
Temperature coefficient, typical | 0.005 %/K |
Supply | |
Supply voltage range | 20 V DC ... 30 V DC |
Max. current consumption | < 30 mA |
Measurement | |
Sensor types (RTD) that can be used | Pt 100 (IEC 60751/EN 60751) |
Temperature measuring range | -100 °C ... 700 °C |
Sensor type: | -100 °C ... 700 °C (freely adjustable) |
Sensor input current | approx. 1 mA |
Connection technology | 2-conductor |
Switching: Relay | |
Contact switching type | 1 changeover contact |
Contact material | AgSnO, hard gold-plated |
Max. switching current | 50 mA (for gold layer, 30 V AC/ 36 V DC) |
2 A (in case of a destroyed gold layer, 250 V AC) | |
Typical response time | approx. 6 ms |
Typical release time | approx. 200 ms |
Status display | Red LED (short-circuit/wire break) |
Yellow LED (relay active) |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Dimensional drawing |
|
Width | 12.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | green (RAL 6021) |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 65 °C |
CE | |
Certificate | CE-compliant |
UL, USA/Canada | |
Identification | UL 508 Recognized |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2814948 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CK01 |
Product key | DK1XXX |
Catalog page | Page 132 (C-7-2015) |
GTIN | 4017918820381 |
Weight per piece (including packing) | 123.5 g |
Weight per piece (excluding packing) | 101.5 g |
Customs tariff number | 85437096 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Adjustable switching hysteresis
Electrical isolation
Relay changeover contact output
Switching point can be freely selected in the temperature range from -100°C ... +700°C
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7