CABLE-EC56-F-F-0,34-S/...
-
Cable
2906066
Assembled shielded round cable; connection 1: EDAC/ELCO socket strip (1x 56-position); connection 2: EDAC/ELCO socket strip (1x 56-position); cable length: variable
Product details
| Product type | System cable |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Max. permissible operating voltage | 25 V AC |
| 60 V DC | |
| Max. current carrying capacity per path | 1.5 A |
| Cable length | variable |
| 56X0.34 [PVC] | |
| UL AWM Style | 2464/1061 |
| Number of positions | 56 |
| Shielded | yes |
| Cable type | 56X0.34 [PVC] |
| Conductor type | Assembled shielded round cable |
| Conductor structure signal line | 19x 0.15 mm |
| AWG signal line | 22 |
| Conductor cross-section | 56x 0.34 mm² |
| Wire diameter incl. insulation | 1.3 mm ±0.05 mm |
| External cable diameter | 14.10 mm ±0.5 mm |
| Outer sheath, material | Semi-rigid PVC |
| External sheath, color | gray |
| Conductor material | Bare Cu litz wires |
| Cable resistance | ≤ 60 Ω/km (at 20 °C) |
| Insulation resistance | ≥ 20 MΩ*km (at 20 °C) |
| Dynamic load capacity (bending) | Max. bending cycles: 5000 (at a radius of ≥ 15x outside diameter) |
| Halogen-free | no |
| Flame resistance | IEC 60332-1-2 (raw cable) |
| VDE 0842, Part 332-1-2 (raw cable) | |
| IEC 60332-3-22 (raw cable) | |
| UL VW-1 | |
| CSA FT-1 | |
| Resistance to oil | can withstand occasional splashes (raw cable) |
| Color code: Single-core wire | |
| pink-brown-black | X1 (Z) = X2 (Z) |
| white | X1 (A) = X2 (A) |
| brown | X1 (B) = X2 (B) |
| green | X1 (C) = X2 (C) |
| yellow | X1 (D) = X2 (D) |
| gray | X1 (E) = X2 (E) |
| pink | X1 (F) = X2 (F) |
| blue | X1 (H) = X2 (H) |
| red | X1 (J) = X2 (J) |
| black | X1 (K) = X2 (K) |
| violet | X1 (L) = X2 (L) |
| gray-pink | X1 (M) = X2 (M) |
| red-blue | X1 (N) = X2 (N) |
| white-green | X1 (P) = X2 (P) |
| brown-green | X1 (R) = X2 (R) |
| white-yellow | X1 (S) = X2 (S) |
| yellow-brown | X1 (T) = X2 (T) |
| white-gray | X1 (U) = X2 (U) |
| gray-brown | X1 (V) = X2 (V) |
| white-pink | X1 (W) = X2 (W) |
| pink-brown | X1 (X) = X2 (X) |
| white-blue | X1 (a) = X2 (a) |
| brown-blue | X1 (b) = X2 (b) |
| white-red | X1 (c) = X2 (c) |
| brown-red | X1 (d) = X2 (d) |
| white-black | X1 (e) = X2 (e) |
| brown-black | X1 (f) = X2 (f) |
| gray-green | X1 (h) = X2 (h) |
| yellow-gray | X1 (j) = X2 (j) |
| pink-green | X1 (k) = X2 (k) |
| yellow-pink | X1 (l) = X2 (l) |
| green-blue | X1 (m) = X2 (m) |
| yellow-blue | X1 (n) = X2 (n) |
| green-red | X1 (p) = X2 (p) |
| yellow-red | X1 (r) = X2 (r) |
| green-black | X1 (s) = X2 (s) |
| yellow-black | X1 (t) = X2 (t) |
| gray-blue | X1 (u) = X2 (u) |
| pink-blue | X1 (v) = X2 (v) |
| gray-red | X1 (w) = X2 (w) |
| pink-red | X1 (x) = X2 (x) |
| gray-black | X1 (y) = X2 (y) |
| pink-black | X1 (z) = X2 (z) |
| blue-black | X1 (AA) = X2 (AA) |
| red-black | X1 (BB) = X2 (BB) |
| white-brown-black | X1 (CC) = X2 (CC) |
| yellow-green-black | X1 (DD) = X2 (DD) |
| gray-pink-black | X1 (EE) = X2 (EE) |
| blue-red-black | X1 (FF) = X2 (FF) |
| white-green-black | X1 (HH) = X2 (HH) |
| green-brown-black | X1 (JJ) = X2 (JJ) |
| white-yellow-black | X1 (KK) = X2 (KK) |
| yellow-brown-black | X1 (LL) = X2 (LL) |
| white-gray-black | X1 (MM) = X2 (MM) |
| gray-brown-black | X1 (NN) = X2 (NN) |
| white-pink-black | X1 (Y) = X2 (Y) |
| Field level | |
| Connection method | EDAC/ELCO socket strip |
| Coding | 1-1 |
| Number of connections | 1 |
| Number of positions | 56 |
| Controller level | |
| Connection method | EDAC/ELCO socket strip |
| Coding | 1-1 |
| Number of connections | 1 |
| Number of positions | 56 |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2906066 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK02 |
| Product key | DK2281 |
| Customs tariff number | 85444290 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242220 |
| ECLASS-15.0 | 27242220 |
ETIM
| ETIM 10.0 | EC000237 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7