FL SWITCH TX/TX
-
Industrial Ethernet Switch
2832030
Ethernet switch with redundancy option, twisted pair backbone, uplinks: 2 10/100Base-T(X) ports, full duplex RJ45 socket, downlinks: 5 10/100Base-T(X) ports, RJ45 sockets, integrated web server function, integrated management agent, DIN-rail mountable
Free download available.
Downloads
Product details
| Width | 110 mm |
| Height | 131 mm |
| Depth | 111 mm |
| Mounting type | DIN rail mounting |
| Ethernet | |
| Connection method | 7 ports, 5 of which are 10/100Base-T(X) auto negotiation |
| Transmission speed | 10/100 Mbps |
| No. of channels | 5 |
| Other interfaces | |
| Connection method | Stand-by connection via RJ45 and crossover cable, serial interface via 6-position RJ11 female connector |
| Product type | Switch |
| Type | Stand-alone |
| Switch functions | |
| Basic functions | Switch, store and forward-switching mode, 2 priority classes and basic filtering in acc. with IEEE 802.1 D, TCP/IP protocol, BootP and TFTP-capable, connection mirroring |
| Status and diagnostic indicators | LEDs: UL1 and UL2 (redundant power supply voltage), STANDBY, RM (redundancy manager) link and receive LED per port |
| Supported browsers | Netscape Communicator from Version 4.5 necessary or Internet Explorer from Version 4.01, Plugin "Java Runtime Environment" Version 1.2 |
| Additional functions | Autonegotiation |
| Security functions | |
| Basic functions | Switch, store and forward-switching mode, 2 priority classes and basic filtering in acc. with IEEE 802.1 D, TCP/IP protocol, BootP and TFTP-capable, connection mirroring |
| Maximum power dissipation for nominal condition | 3 W |
| Transmission medium | Copper |
| Supply | |
| Supply voltage | 24 V DC (redundant via COMBICON; max. conductor cross-section 2.5 mm²) |
| Supply voltage range | 18.5 V DC ... 30.2 V DC |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Max. current consumption | 800 mA (to US) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 55 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Electromagnetic compatibility | Conformance with EMC directive 89/336/EC |
| Conformance with EMC directives | IEC 61000-4-2 (ESD) Class 3; Air discharge 8 kV, Contact discharge 6 kV |
| IEC 61000-4-3 (electromagnetic fields) at 10 V/m no impairment to functions) | |
| IEC 61000-4-4 (burst) Criterion A, no destruction, no permanent malfunctions | |
| IEC 61000-4-5 (surge) Criterion A, no destruction, no permanent malfunctions | |
| IEC 61000-4-6 (conductor-specific interferences) Criterion A, at 10 V no impairment to functions | |
| EN 55022 (radio interference fields) Class A | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 50081-2 |
| Functionality | |
| Basic functions | Switch, store and forward-switching mode, 2 priority classes and basic filtering in acc. with IEEE 802.1 D, TCP/IP protocol, BootP and TFTP-capable, connection mirroring |
| System requirements | |
| Supported browsers | Netscape Communicator from Version 4.5 necessary or Internet Explorer from Version 4.01, Plugin "Java Runtime Environment" Version 1.2 |
| Status display | LEDs: UL1 and UL2 (redundant power supply voltage), STANDBY, RM (redundancy manager) link and receive LED per port |
| Item number | 2832030 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | D25 |
| Product key | DNN122 |
| GTIN | 4017918599348 |
| Weight per piece (including packing) | 1.227 kg |
| Weight per piece (excluding packing) | 1.227 kg |
| Customs tariff number | 85389091 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7