FL SWITCH SFNT 5GT-C - Industrial Ethernet Switch
2891391

Wide-temperature Ethernet switch, five TP RJ45 ports, automatic detection of data transmission speed of 10/100/1000 Mbps (RJ45), autocrossing function, reads QoS priority messages, accepts security frames. Conformal coating for harsh environments.

Product details








Compatible products



Your advantages

Wide operating temperature range of -40 °C ... 75 °C
All ports offer transmission speeds of 1000 Mbps
Jumbo frame support (frame size up to 10,240 bytes/frame)
QoS-prioritized (Quality of Service) messages
Alarm contact for power supply and link status diagnostics
The switch also offers cable locking and port blocking