FL SWITCH 4000 managed industrial PoE Ethernet switches combine Gigabit interfaces with extensive network performance for the most demanding applications. Security features with complete IEEE redundancy (STP/RSTP/MST) optimize network uptime. Unique web customization provides a simplified user interface for today's applications and scalable functionality for future needs. A comprehensive mix of 10/100/1000 Mbps RJ45, PoE functionality and Gigabit fiber optic connections combine performance with installed cost savings.
FL SWITCH 4004T-8POE-4SFP
-
Industrial Ethernet Switch
1026922
Managed PoE Switch 4000 series, 4 RJ45 ports 10/100/1000 Mbps, 4 SFP ports 1000 Mbps, 8 RJ45 PoE ports 10/100/1000 Mbps, degree of protection: IP30, Ambient temperature (operation): -40 °C ... 75 °C, Supply voltage range: 52 V DC ... 57 V DC
Free download available.
Downloads
Product details
| Width | 68 mm |
| Height | 170 mm |
| Depth | 152 mm |
| Notes on operation | Designed to function with all 48 V DC QUINT and TRIO power supplies. |
| Notes on operation | Mode A or Mode B PoE |
| Note on application | |
| Note on application | Only for industrial use |
| Color (Housing) | white aluminium (RAL 9006) |
| Housing material | Aluminum |
| Mounting type | DIN rail mounting |
| Ethernet (RJ45) | |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100/1000 Mbps (full duplex) |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Data receive, link status |
| No. of channels | 4 (RJ45 ports) |
| Fiber optic interface | |
| Number of interfaces | 4 |
| Connection method | SFP |
| Transmission speed | 1000 Mbps (full duplex) |
| Transmission physics | Depending on the SFP module |
| Transmission length | up to 80 km (Depending on the fiber/SFP module used) |
| Signal LEDs | Data receive, link status |
| No. of channels | 4 (SFP ports) |
| Ethernet (PoE) | |
| Number of interfaces | 8 |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | 100 m (Between transmitter / receiver) |
| Signal LEDs | LNK/ACT, POE |
| No. of channels | 8 (RJ45 PoE ports) |
| Output power (Total) | max. 240 W () |
| Output power (per port) | max. 60 W (per port) |
| Product type | Switch |
| Product family | Managed PoE Switch 4000 |
| Type | Block design |
| MTTF | 14.8 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
| Switch functions | |
| Diagnostic functions | RMON History |
| LLDP (Link Layer Discovery Protocol) | |
| SNMP-Traps | |
| N:1-Portmirroring | |
| Basic functions | Store and forward switch, Multicast control, IGMP snooping, trunking, Port and Tagging VLANs, Port and IEEE 802.1x security, SNMP V3 and Https security, SNTP, web customization, user access control to functions, Modbus/TCP, PoE according to IEEE 802.3at/af. |
| Filter functions | Quality of Service (8 and 64 priority classes) |
| Port prioritization | |
| VLAN (up to 64 VLANs) | |
| IGMP Snooping (256 groups) | |
| IGMP Query | |
| IP parameterization | DHCP client |
| BootP | |
| MAC address table | 16k |
| Management | Web-based management (HTTP/HTTPS) |
| SNMPv1/v2/v3 | |
| Redundancy | RSTP (Rapid Spanning Tree Protocol) |
| MSTP (Multiple Spanning Tree Protocol) | |
| Status and diagnostic indicators | LEDs: US1, US2 (redundant voltage supply), Alarm (alarm contact), Link/Activity and PoE per Ethernet port |
| Additional functions | Transmission of MMS and GOOSE (IEC 61850-8-1) |
| Time synchronization | SNTP (Simple Network Time Protocol) |
| Security functions | |
| Basic functions | Store and forward switch, Multicast control, IGMP snooping, trunking, Port and Tagging VLANs, Port and IEEE 802.1x security, SNMP V3 and Https security, SNTP, web customization, user access control to functions, Modbus/TCP, PoE according to IEEE 802.3at/af. |
| Local diagnostics | US1, US2 Supply voltage Green LED |
| LNK/ACT Link status/data transmission Green LED | |
| PoE PoE detection Orange LED | |
| Alarm Power failure at US1 or US2/Link failure | |
| Maximum power dissipation for nominal condition | 260 W (at 55V DC) |
| Transmission medium | Copper |
| FO | |
| Supply | |
| Supply voltage (DC) | 55 V DC (redundant) |
| Supply voltage range | 52 V DC ... 57 V DC (> 52 V DC for PoE+ or 60 W output recommended) |
| Inrush current | 42 A (52 V DC for 3140 μs) |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Max. current consumption | 4.8 A (Maximum, nominal load) |
| Typical current consumption | 301 mA (US = 55 V DC) |
| Power supply | |
| Connection method | Screw connection |
| pluggable | yes |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Stripping length | 7 mm |
| Ambient conditions | |
| Degree of protection | IP30 |
| Ambient temperature (operation) | -40 °C ... 75 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | 2000 m (above sea level) |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Air pressure (operation) | 57 kPa ... 108 kPa (up to 4850 m above mean sea level) |
| Air pressure (storage/transport) | 57 kPa ... 108 kPa (up to 4850 m above mean sea level) |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
| IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
| IEC 61000-4-4 (burst) Criterion A | |
| IEC 61000-4-5 (surge) Criterion B | |
| IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
| IEC 61000-4-8 (immunity to magnetic fields) Criterion A | |
| EN 55022 (emitted interference) Criterion A | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Functionality | |
| Basic functions | Store and forward switch, Multicast control, IGMP snooping, trunking, Port and Tagging VLANs, Port and IEEE 802.1x security, SNMP V3 and Https security, SNTP, web customization, user access control to functions, Modbus/TCP, PoE according to IEEE 802.3at/af. |
| Status display | LEDs: US1, US2 (redundant voltage supply), Alarm (alarm contact), Link/Activity and PoE per Ethernet port |
| Item number | 1026922 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DN04 |
| Product key | DNN125 |
| GTIN | 4055626519548 |
| Weight per piece (including packing) | 1,757 g |
| Weight per piece (excluding packing) | 1,398 g |
| Customs tariff number | 85176200 |
| Country of origin | TW |
ECLASS
| ECLASS-13.0 | 19170401 |
| ECLASS-15.0 | 19170401 |
ETIM
| ETIM 10.0 | EC000734 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 15(a), 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 6e5bc006-0d72-4ef1-9cab-4198c4460f35 |
Compatible products
-
-
MSTB 2,5/ 5-ST - PCB connector 1754504
-
QUINT4-PS/1AC/48DC/5 - Power supply 2904610
-
QUINT4-PS/1AC/48DC/10 - Power supply 2904611
-
TRIO-PS-2G/1AC/48DC/5 - Power supply 2903159
-
TRIO-PS-2G/1AC/48DC/10 - Power supply 2903160
-
UNO2-PS/1AC/48DC/240W - Power supply 1110155
-
FL PD 1001 T GT - Ethernet module 2891042
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL SEC PAC 4TX - Port Guard Security Element 2832865
-
FL DIN RA - DIN rail adapter 2891053
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
E/NS 35 N - End bracket 0800886
-
FL SFP FX - Media module 2891081
-
FL SFP FX SM - Media module 2891082
-
FL SFP SX - Media module 2891754
-
FL SFP SX2 - Media module 2702397
-
FL SFP LX10-B - Media module 1025401
-
FL SFP LX - Media module 2891767
-
FL SFP GT - Media module 2989420
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
NBC-R4AC/1,0-93B/R4AC - Patch cable 1408968
-
NBC-R4AC/2,0-93B/R4AC - Patch cable 1408969
-
NBC-R4AC/5,0-93B/R4AC - Patch cable 1408970
-
FOC-LC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115607
-
FOC-LC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115605
-
FOC-LC:PA-LC:PA-OM2:D01/1 - FO patch cable 1115633
-
FOC-LC:PA-LC:PA-OM2:D01/2 - FO patch cable 1115634
-
FOC-LC:PA-ST:PA-OM2:D01/1 - Fiber optic cable 1115588
-
FOC-LC:PA-ST:PA-OM2:D01/2 - Fiber optic cable 1115587
-
FOC-LC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115601
-
FOC-LC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115600
-
FOC-LC:PA-LC:PA-OM4:D01/1 - FO patch cable 1115625
-
FOC-LC:PA-LC:PA-OM4:D01/2 - FO patch cable 1115624
-
FOC-LC:PA-LC:PA-OS2:D01/1 - FO patch cable 1115636
-
FOC-LC:PA-LC:PA-OS2:D01/2 - FO patch cable 1115629
-
FOC-LC:PA-ST:PA-OS2:D01/1 - FO patch cable 1115596
-
FOC-LC:PA-ST:PA-OS2:D01/2 - FO patch cable 1115595
-
FOC-LC:PA-SC:PA-OS2:D01/1 - FO patch cable 1115618
-
FOC-LC:PA-SC:PA-OS2:D01/2 - FO patch cable 1115617
Your advantages
240 W Power Budget
Twelve 10/100/1000 Mbps RJ45 ports for device connections and four SFP-based fiber optic LC interfaces for network trunk lines.
Redundant power supply
Wide temperature range -40 °C ... +75 °C
VLANs
DHCP client
MSTP
RSTP
Web-based management, SNMP
Secure web-based and SNMP-based management
Extensive web diagnostics with configurable LED and remote alarm contacts
Unique cleanup function hides unused configuration pages, reducing complexity, maintenance and startup times
Frequently searched
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7