FL SWITCH 1608
-
Industrial Ethernet Switch
1196227
Unmanaged Switch 1600 series, 8 M12 ports 10/100 Mbps, degree of protection: IP65/IP66/IP67, Ambient temperature (operation): -40 °C ... 75 °C, Supply voltage range: 9 V DC ... 57 V DC, Extended temperature range
Product details
Dimensional drawing |
|
Width | 60 mm |
Height | 226 mm |
Depth | 46 mm |
Note on application | |
Note on application | Only for industrial use |
Housing material | Die-cast zinc |
Mounting type | Panel mounting |
Ethernet | |
Connection method | M12 connector, D-coded |
Note on the connection method | Auto negotiation and autocrossing |
Transmission speed | 10/100 Mbps |
Transmission physics | Copper |
Transmission length | 100 m (per segment) |
Signal LEDs | Data receive, link status |
No. of channels | 8 (M12 ports) |
Product type | Switch |
Product family | Unmanaged Switch 1600 |
Type | Stand-alone |
MTTF | 79.2 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
845.5 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) | |
610.2 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) | |
Special properties | Extended temperature range |
Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
Switch functions | |
Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
MAC address table | 4k |
Status and diagnostic indicators | LEDs: US1, US2 (power supply), 2 LEDs per Ethernet port (Link/Activity and Speed) |
Additional functions | 100 BASE-TX/100BASE-FX (IEEE 802.3u) |
Quality of Service (QoS) prioritization (IEEE 802.1p) | |
Energy-efficient Ethernet (IEEE 802.3az) | |
10Base-T (IEEE 802.3) | |
Security functions | |
Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
Local diagnostics | US1/2 Supply voltage US1, US2 Green LED |
LINK Link status Green LED | |
Transmission medium | Copper |
Supply | |
Supply voltage (DC) | 24 V DC (redundant) |
Supply voltage range | 9 V DC ... 57 V DC |
Residual ripple | 3.6 VPP (within the permitted voltage range) |
Max. current consumption | 143 mA (9 V DC) |
Typical current consumption | 58 mA |
Connection technology | |
Connection name | Power supply |
Power supply | |
Connection method | M12 connector, A-coded |
Ambient conditions | |
Degree of protection | IP65 |
IP66 | |
IP67 | |
Ambient temperature (operation) | -40 °C ... 75 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Shock (operation) | 30g (EN 60068-2-27) |
Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
Air pressure (operation) | 79 kPa ... 108 kPa up to 2000 m above mean sea level (Without derating) |
Air pressure (storage/transport) | 79 kPa ... 108 kPa up to 2000 m above mean sea level (Without derating) |
Free from substances that could impair the application of coating | Yes |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Conformance with EMC directives | EN 61000-6-2 EN 61000-4-2 (ESD) Criterion B |
EN 61000-6-2 EN 61000-4-3 (electromagnetic fields) Criterion A | |
EN 61000-6-2 EN 61000-4-4 (EFT burst) Criterion A | |
EN 61000-6-2 EN 61000-4-5 (surge) Criterion B | |
EN 61000-6-2 EN 61000-4-6 (line noise immunity) Criterion A | |
EN 61000-6-2 EN 61000-6-4 (interference) Class A | |
EN 61000-6-2 EN 61000-6-4 (conducted interference) Class A | |
Noise immunity | EN 61000-6-2:2019 |
Noise emission | |
Standards/regulations | EN_61000-6-4:2019 |
Functionality | |
Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
Status display | LEDs: US1, US2 (power supply), 2 LEDs per Ethernet port (Link/Activity and Speed) |
Item number | 1196227 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | D25 |
Product key | DNN114 |
GTIN | 4063151253677 |
Weight per piece (including packing) | 1,329 g |
Weight per piece (excluding packing) | 1,400 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19170402 |
ECLASS-15.0 | 19170402 |
ETIM
ETIM 9.0 | EC000734 |
UNSPSC
UNSPSC 21.0 | 43222600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 9eb36802-e863-43cb-84db-945a150551c6 |
Compatible products
Your advantages
QoS-prioritized (Quality of Service) messages
Local diagnostic indicators with LEDs
Enhanced traffic prioritization for automation protocols
PROFINET PTCP filter for reliable communication on PROFINET networks
PROFINET Conformance Class A for real-time data exchange
Auto negotiation and autocrossing detection simplifies installation and setup
Frequently searched
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7