FL SWITCH 1001T-4POE-GT-SFP
-
Industrial Ethernet Switch
1026932
Unmanaged PoE Switch 1000 series, 1 RJ45 port 10/100/1000 Mbps, 1 SFP port 1000 Mbps, 4 RJ45 PoE ports 10/100/1000 Mbps, degree of protection: IP30, Ambient temperature (operation): -40 °C ... 75 °C, Supply voltage range: 18 V DC ... 57 V DC, Extended temperature range, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Product details
| Width | 30 mm |
| Height | 149 mm |
| Depth | 107.8 mm |
| Notes on operation | Mode A PoE |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Color (Housing) | white aluminium (RAL 9006) |
| Mounting type | DIN rail mounting |
| Ethernet | |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100/1000 Mbps (full duplex) |
| Transmission physics | Ethernet RJ45 |
| Transmission length | 100 m (per segment) |
| Signal LEDs | LNK/ACT, POE |
| No. of channels | 1 (RJ45 port) |
| Fiber optic interface | |
| Number of interfaces | 1 |
| Connection method | SFP |
| Transmission speed | 1000 Mbps (full duplex) |
| Transmission physics | Depending on the SFP module |
| Transmission length | up to 80 km (Depending on the fiber/SFP module used) |
| Signal LEDs | Data receive, link status |
| No. of channels | 1 (SFP port) |
| Ethernet (PoE) | |
| Number of interfaces | 4 |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Ethernet RJ45 |
| Transmission length | 100 m (Between transmitter / receiver) |
| Signal LEDs | LNK/ACT, POE |
| No. of channels | 4 (RJ45 PoE ports) |
| Output power (Total) | max. 120 W |
| Output power (per port) | max. 30 W |
| Product type | Switch |
| Product family | Unmanaged PoE Switch 1000 |
| Type | Stand-alone |
| MTTF | 66.6 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
| Special properties | Extended temperature range |
| The product is being prepared for compliance with the Cyber Resilience Act (CRA) | |
| Switch functions | |
| Basic functions | Store-and-forward switch, 10/100/1000 Mbps, auto negotiation, redundant power supply, PoE according to IEEE 802.3at/802.3af, jumbo frames up to 10240 bytes, alarm contact |
| Signal contact control voltage | 48 V DC |
| Signal contact control current | 0.5 A |
| Status and diagnostic indicators | LEDs: US1, US2 (redundant voltage supply), Alarm (alarm contact), Link/Activity and PoE per Ethernet port |
| Additional functions | Autonegotiation |
| Security functions | |
| Basic functions | Store-and-forward switch, 10/100/1000 Mbps, auto negotiation, redundant power supply, PoE according to IEEE 802.3at/802.3af, jumbo frames up to 10240 bytes, alarm contact |
| Local diagnostics | US1, US2 Supply voltage Green LED |
| PoE PoE detection Orange LED | |
| LNK/ACT Link status/data transmission Green LED | |
| Alarm Power failure at US1 or US2/Link failure | |
| Maximum power dissipation for nominal condition | 127 W (at 48 V DC) |
| Supply | |
| Supply voltage (DC) | 24 V DC |
| 48 V DC | |
| Supply voltage range | 18 V DC ... 57 V DC |
| Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
| Inrush current | 33.8 A (24 V DC for 3540 μs) |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Max. current consumption | 6.93 A (Maximum, nominal load) |
| Typical current consumption | 214 mA (at US = 24 V DC) |
| Function | |
| Signal contact control voltage | 48 V DC |
| Signal contact control current | 0.5 A |
| Power supply | |
| Connection method | Screw connection |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Stripping length | 7 mm |
| Ambient conditions | |
| Degree of protection | IP30 |
| Ambient temperature (operation) | -40 °C ... 75 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Air pressure (operation) | 57 kPa ... 108 kPa (up to 4850 m above mean sea level) |
| Air pressure (storage/transport) | 57 kPa ... 108 kPa (up to 4850 m above mean sea level) |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
| IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
| IEC 61000-4-4 (burst) Criterion A | |
| IEC 61000-4-5 (surge) Criterion B | |
| IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
| IEC 61000-4-8 (immunity to magnetic fields) Criterion A | |
| EN 55032 (emitted interference) Criterion A | |
| Noise immunity | EN 61000-6-2:2019 |
| Noise emission | |
| Standards/regulations | EN_61000-6-4:2019 |
| Functionality | |
| Basic functions | Store-and-forward switch, 10/100/1000 Mbps, auto negotiation, redundant power supply, PoE according to IEEE 802.3at/802.3af, jumbo frames up to 10240 bytes, alarm contact |
| Status display | LEDs: US1, US2 (redundant voltage supply), Alarm (alarm contact), Link/Activity and PoE per Ethernet port |
| Item number | 1026932 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DN03 |
| Product key | DNN115 |
| GTIN | 4055626520346 |
| Weight per piece (including packing) | 657.9 g |
| Weight per piece (excluding packing) | 492 g |
| Customs tariff number | 85176200 |
| Country of origin | TW |
ECLASS
| ECLASS-13.0 | 19170402 |
| ECLASS-15.0 | 19170402 |
ETIM
| ETIM 10.0 | EC000734 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 15(a), 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 4b83e7bb-e3a7-4c54-8696-10bde8f27313 |
| EF3.1 Climate Change | |
| CO2e kg | 16.662 kg CO2e |
Compatible products
-
-
QUINT4-PS/1AC/48DC/5 - Power supply 2904610
-
QUINT4-PS/1AC/48DC/10 - Power supply 2904611
-
TRIO-PS-2G/1AC/48DC/5 - Power supply 2903159
-
TRIO-PS-2G/1AC/48DC/10 - Power supply 2903160
-
UNO-PS/1AC/24DC/150W - Power supply 2904376
-
UNO-PS/1AC/24DC/240W - Power supply 2904372
-
UNO2-PS/1AC/48DC/240W - Power supply 1110155
-
FL PD 1001 T GT - Ethernet module 2891042
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL SEC PAC 4TX - Port Guard Security Element 2832865
-
FL DIN RA - DIN rail adapter 2891053
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
E/NS 35 N - End bracket 0800886
-
FL SFP SX - Media module 2891754
-
FL SFP SX2 - Media module 2702397
-
FL SFP LX10-B - Media module 1025401
-
FL SFP LX - Media module 2891767
-
FL SFP GT - Media module 2989420
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
NBC-R4AC/1,0-93B/R4AC - Patch cable 1408968
-
NBC-R4AC/2,0-93B/R4AC - Patch cable 1408969
-
NBC-R4AC/5,0-93B/R4AC - Patch cable 1408970
-
FOC-LC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115607
-
FOC-LC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115605
-
FOC-LC:PA-LC:PA-OM2:D01/1 - FO patch cable 1115633
-
FOC-LC:PA-LC:PA-OM2:D01/2 - FO patch cable 1115634
-
FOC-LC:PA-ST:PA-OM2:D01/1 - Fiber optic cable 1115588
-
FOC-LC:PA-ST:PA-OM2:D01/2 - Fiber optic cable 1115587
-
FOC-LC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115601
-
FOC-LC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115600
-
FOC-LC:PA-LC:PA-OM4:D01/1 - FO patch cable 1115625
-
FOC-LC:PA-LC:PA-OM4:D01/2 - FO patch cable 1115624
-
FOC-LC:PA-LC:PA-OS2:D01/1 - FO patch cable 1115636
-
FOC-LC:PA-LC:PA-OS2:D01/2 - FO patch cable 1115629
-
FOC-LC:PA-ST:PA-OS2:D01/1 - FO patch cable 1115596
-
FOC-LC:PA-ST:PA-OS2:D01/2 - FO patch cable 1115595
-
FOC-LC:PA-SC:PA-OS2:D01/1 - FO patch cable 1115618
-
FOC-LC:PA-SC:PA-OS2:D01/2 - FO patch cable 1115617
Your advantages
POE status LED per port
Redundant power supply
Wide temperature range -40 °C ... +75 °C
Autocrossing
Auto negotiation
Wide-range power supply of 18 ... 57 V DC
Automatic detection of IEEE 802.3at or 802.3af powered devices
Frequently searched
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7