AB-SKH
-
Support bracket
3062896
Shield terminal bracket for fixing the NLS 3/10 AV 134/134 angled rail to the DIN rail
Shield terminal bracket for fixing the NLS 3/10 AV 134/134 angled rail to the DIN rail
| Product type | Support bracket |
| Material | PA |
| Insulating material | PA |
| Item number | 3062896 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Product key | BE7113 |
| GTIN | 4046356561846 |
| Weight per piece (including packing) | 29.69 g |
| Weight per piece (excluding packing) | 29.69 g |
| Country of origin | CN |
| ECLASS-13.0 | 27371392 |
| ECLASS-15.0 | 27371392 |
| ETIM 10.0 | EC002886 |
| UNSPSC 21.0 | 39121100 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.493 kg CO2e |