Support bracket - AB/SS-EX
0404415

Support bracket, insulating material, with 2 retaining screws, for use with either 3 x 10 mm or 6 x 6 mm busbar, color: gray


Product Details




Product type Support
Number of positions 1.00

Nominal current IN 0 A

Width 19.4 mm
Height 21.7 mm
Length 23.4 mm

Color gray
Material PA

Mounting type Direct mounting

Item number 0404415
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key B14
Product Key BE7113
Catalog Page Page 552 (C-3-2019)
GTIN 4017918001872
Weight per Piece (including packing) 9.77 g
Weight per Piece (excluding packing) 9.77 g
Customs tariff number 39269097
Country of origin PL


ECLASS

ECLASS-9.0 27400607
ECLASS-10.0.1 27400607
ECLASS-11.0 27400607

ETIM

ETIM 8.0 EC001166

UNSPSC

UNSPSC 21.0 39121700

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values