Support bracket - ABN 2/SS
0404460

Double support bracket, insulating material, optionally for use with 3 x 10 mm or 6 x 6 mm busbar, height in closed state: 39 mm


Product Details




Product type Support
Number of positions 2.00

Nominal current IN 0 A

Dimensional drawing
Width 10 mm
Height 39 mm
Length 47 mm

Color gray
Material PA
Flammability rating according to UL 94 V0
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 125 °C
Relative insulation material temperature index (Elec., UL 746 B) 125 °C
Calorimetric heat release NFPA 130 (ASTM E 1354) 27,5 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed
Components free from silicone and halogen

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Item number 0404460
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key B14
Product Key BE7113
Catalog Page Page 552 (C-3-2019)
GTIN 4017918001902
Weight per Piece (including packing) 5.4 g
Weight per Piece (excluding packing) 5.32 g
Customs tariff number 39269097
Country of origin PL


ECLASS

ECLASS-9.0 27400607
ECLASS-10.0.1 27400607
ECLASS-11.0 27400607

ETIM

ETIM 8.0 EC001166

UNSPSC

UNSPSC 21.0 39121700

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values