WF 1000 120V - Automatic stripping device
1212258

Automatic stripping device with integrated graphic display, for conductors and cables up to 6 mm in diameter, 120 V version

Product details









Your advantages

Multi-strand cables with a diameter of up to 6 mm can also be stripped
The stripping dimensions are set individually via knobs and are shown on the large display
Partial stripping is supported
The clamping force automatically adjusts itself to the required extraction force
Compact automatic stripping device for automatically stripping conductors with a cross-section of 0.08 mm²  ... 6 mm²
Pressure points on sensitive insulation are avoided
Even special types of insulation, such as PTFE and silicone, can be stripped in addition to standard types