The Solarline string combiner boxes (SCBs) are used in both small rooftop systems and large ground-mounted systems. The main tasks of the SCBs are the surge protection of the PV system, collecting strings (if necessary), and looping through the protective equipotential bonding conductor for the local equipotential bonding.
Further functions are optional and depend on the equipment.
Examples of optional functions include protecting the strings with string fuses and disconnecting the strings via DC switch disconnectors or DC fire department switches.
You can determine the full scope of functions of the SCB from its item designation (see type key in the SCB packing slip, which can be downloaded in the “Downloads” area).
SOL-SC1-16ST-0-F1-SD-21
-
String combiner box (SCB)
1053594
String combiner box for photovoltaic systems up to 1000 V DC for connecting up to 16 strings. With one-sided protection via fuse holder and DC disconnector. Cable entry via multiple cable gland. Including 15 A fuse-links.
Product details
Compatible products
Your advantages
Standard-compliant switchgear and controlgear assembly, thanks to use of DIN EN 61439
Application-oriented analysis and consultation
Large portfolio of string combiner boxes in stock
Durable and error-free operation, thanks to comprehensively tested solutions
Use of the best connection technologies and suitable components