EMG 12-OV-230AC/ 60DC/1
-
Solid-state relay module
2948791
Power solid-state relay, with LED and protective circuit in input and output circuits, input: 230 V AC, output: 12 - 60 V DC/max. 1 A
Product details
Product type | Solid-state relay module |
Application | Output function |
Operating mode | 100% operating factor |
Insulation characteristics | |
Insulation | Basic insulation |
Data management status | |
Date of last data management | 15.09.2025 |
Test voltage (Input/output) | 3.5 kV AC (Input/output) |
Nominal input voltage UN | 230 V AC |
Input voltage range in reference to UN | 0.8 ... 1.2 |
Input voltage range | 184 V AC ... 276 V AC |
Switching threshold "0" signal in reference to UN | ≤ 0.4 |
Switching threshold "1" signal in reference to UN | ≥ 0.9 |
Typical input current at UN | 4 mA |
Typical response time | 3 ms |
Typical turn-off time | 13 ms |
Status display | LED (yellow) |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Surge protection | |
Transmission frequency | 10 Hz |
Design of digital output | electronic |
Output nominal voltage | 60 V DC |
Output voltage range | 12 V DC ... 60 V DC |
Limiting continuous current | 1 A (see derating curve) |
Peak offstate voltage | 60 V DC |
Voltage drop at max. limiting continuous current | 1.2 V |
Output circuit | 2-conductor, floating |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Surge protection |
Input side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Output side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Width | 12.5 mm |
Height | 75 mm |
Depth | 102 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | IEC 60664 |
EN 50178 |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2948791 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Note | Made to order (non-returnable) |
Sales key | CK06 |
Product key | DK61C2 |
GTIN | 4017918083465 |
Weight per piece (including packing) | 48.79 g |
Weight per piece (excluding packing) | 48.79 g |
Customs tariff number | 85364900 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7