Complete solar system, specially designed for the power supply of wireless modules and GSM modems. Prewired control cabinet with all safety equipment, solar charge controllers, surge protection, and two solar batteries. Four solar modules with mounting bracket for setting different module tilt angles.
RAD-SOL-SET-24-200
-
Solar system
2917722
24 V / 200 Wp solar system for worldwide use. Consisting of a solar panel, prewired control cabinet with charge controller, solar battery, fuses, surge protection and assembly material (including mast clips).
Free download available.
Downloads
Product details
Compatible products
Your advantages
Stable structure thanks to the mounting material supplied
Prewired control cabinet for outdoor use, white powder-coated finish, lockable, with charge controller, fuses, and surge protection
Mounting on standard masts with a diameter of 76 mm