VDE Zeichengenehmigung
Approval ID: 40048945Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
250 V | 16 A |
Socket, with extended touch protection/shutter, LED display, Pin connector pattern type L, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: CEI 23-50, Country marking: Italy
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
250 V | 16 A |