EO-I/UT/LED/DUO - Double socket
0804091

Double socket, with light indicator, Pin connector pattern type I, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 10 A, DIN rail or direct mounting, standards/specifications: GB 2099.1 and GB 1002, Country marking: China

Product details









Compatible products