The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

EO-CF/UT/LED/DUO/GN - Double socket
0804037

Double socket, with light indicator, Pin connector pattern type CF, connection method: Screw connection, color: green, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, DIN rail or direct mounting, standards/specifications: VDE 0620-1, IEC 60884-1, Country marking: Germany

Product details









Compatible products