The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

EO-CF/UT/GN - Socket
0804025

Socket, Pin connector pattern type CF, connection method: Screw connection, color: green, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: VDE 0620-1, Country marking: Germany

Product details









Compatible products