REL-SR- 24DC/2X1AU/2X2AU/FG
-
Coupling relay
1158056
Coupling relay with force-guided contacts in accordance with DIN EN 61810-3 (type A), input voltage 24 V DC, with multi-layer gold contact, 2 N/O contacts and 2 N/C contacts
Product details
| Product type | Single relay |
| Application | Forcibly guided contacts |
| Set comprises | 1148699 RIF-RPT-LDP-24DC/2X2/2X1/AU/FG |
| Operating mode | 100% operating factor |
| Mechanical service life | approx. 107 cycles |
| B10d (AC15) | 810000 Cycles (AC15, 250 V / 0.5 A, 1 NO) |
| 170000 Cycles (250 V / 2 A; 1 NO) | |
| B10d (DC13) | 318000 Cycles (DC13, 24 V / 1 A, 1 NO) |
| 208000 Cycles (DC13, 24 V / 2 A, 1 NO) | |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Insulation | Basic insulation |
| Safe isolation, reinforced insulation and 6 KV between the coil and the contact circuit and between the contacts 3-4, 5-6 to 7-8, 9-10 | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 27.07.2026 |
| Maximum power dissipation for nominal condition | 0.36 W |
| Test voltage (Winding/contact) | 4 kVrms (50 Hz, 1 min., winding/contact) |
| Test voltage (Contact/contact) | 2.5 kVrms (50 Hz, 1 min., contact/contact) |
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage | 4 kV |
| Coil side | |
| Nominal input voltage UN | 24 V DC |
| Input voltage range | 19.2 V DC ... 26.4 V DC |
| Input voltage range in reference to UN | see diagram |
| Drive and function | monostable |
| Drive (polarity) | non-polarized |
| Typical input current at UN | 15 mA |
| Typical response time | 10 ms |
| Typical release time | 5 ms |
| Switching | |
| Contact switching type | 2 N/O contacts, 2 N/C contacts, force-guided |
| Type of switch contact | Single contact |
| Contact material | AgSnO, hard gold-plated |
| Maximum switching voltage | 250 V AC |
| 300 V DC | |
| Minimum switching voltage | 10 V |
| Limiting continuous current | 6 A |
| Maximum inrush current | 35 A (20 ms) |
| Min. switching current | 5 mA (10 V) |
| Interrupting rating (ohmic load) max. | 144 W (24 V DC) |
| 100 W (48 V DC) | |
| 75 W (60 V DC) | |
| 55 W (110 V DC) | |
| 50 W (220 V DC) | |
| 1500 VA (250 V AC) | |
| Switching capacity | 2 A (24 V (DC13)) |
| 3 A (230 V, AC15) | |
| Force-guided contacts in accordance with EN 61810-3 | Type A |
| Connection method | Plug / solder connection |
| Item dimensions | |
| Width | 13 mm |
| Height | 24 mm |
| Depth | 40 mm |
| Ambient conditions | |
| Degree of protection (Relay) | RT II |
| Degree of protection (Installation location) | IP54 (Installation location) |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m |
| Corrosive gas test | |
| Identification | ISA-S71.04. G3 Harsh Group |
| EN 60068-2-60 | |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | DIN EN 50178 |
| EN 61810-1 | |
| Mounting position | any |
| Item number | 1158056 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | CK06 |
| Product key | DK69DA |
| GTIN | 4063151164010 |
| Weight per piece (including packing) | 22.14 g |
| Weight per piece (excluding packing) | 22.14 g |
| Customs tariff number | 85364190 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27371601 |
| ECLASS-15.0 | 27371601 |
ETIM
| ETIM 10.0 | EC001437 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.832 kg CO2e |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7