Single relay - REL-MR- 24DC/21
2961105

Plug-in miniature power relay, with power contact, 1 changeover contact, input voltage 24 V DC


Product Details




Product type Single relay
Set comprises 2966171 PLC-RSC- 24DC/21
2966184 PLC-RSC- 24UC/21
2966113 PLC-RSC- 48DC/21
2966472 PLC-RSP- 24DC/21
2966485 PLC-RSP- 24UC/21
2966498 PLC-RSP- 48DC/21
2900299 PLC-RPT- 24DC/21
2900300 PLC-RPT- 24UC/21
2900301 PLC-RPT- 48DC/21
2966210 PLC-RSC- 24DC/ 1/ACT
2967345 PLC-RSP- 24DC/ 1/ACT
2900312 PLC-RPT- 24DC/ 1/ACT
2903370 RIF-0-RPT-24DC/21
2903374 RIF-0-RSC-24DC/21
Operating mode 100% operating factor
Mechanical service life 2x 107 cycles
Insulation characteristics
Overvoltage category III
Pollution degree 3

Maximum power dissipation for nominal condition 0.17 W
Test voltage Winding/contact 4 kV AC (50 Hz, 1 min., winding/contact)

Coil side
Nominal input voltage UN 24 V DC
Input voltage range 14.4 V DC ... 66 V DC
Input voltage range in reference to UN see diagram
Typical input current at UN 7 mA
Typical response time 5 ms
Typical release time 2.5 ms
Coil resistance 3390 Ω ±10 % (at 20 °C)

Switching
Contact type 1 changeover contact
Type of switch contact Single contact
Drive and function monostable
Contact material AgSnO
Maximum switching voltage 250 V AC/DC
Minimum switching voltage 5 V (at 100 mA)
Limiting continuous current 6 A
Maximum inrush current 10 A (4 s)
Min. switching current 10 mA (at 12 V)
Interrupting rating (ohmic load) max. 140 W (at 24 V DC)
20 W (at 48 V DC)
18 W (at 60 V DC)
23 W (at 110 V DC)
40 W (at 220 V DC)
1500 VA (for 250 V AC)
Switching capacity 2 A (at 24 V, DC13)
0.2 A (at 110 V, DC13)
0.1 A (at 220 V, DC13)
3 A (at 24 V, AC15)
3 A (at 120 V, AC15)
3 A (at 230 V, AC15)
Motor load according to UL 508 1/4 HP, 240 - 277 V AC (N/O contact)
1/6 HP, 240 - 277 V AC (N/C contact)

Connection method Solder connection

Dimensional drawing
Width 5 mm
Height 28 mm
Depth 15 mm

Ambient conditions
Degree of protection RT III
Ambient temperature (operation) -40 °C ... 85 °C
Ambient temperature (storage/transport) -40 °C ... 85 °C

Standards/regulations IEC 60664
EN 50178
EN 61810-1

Assembly instructions in rows with zero spacing
Mounting position any

Item number 2961105
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key C05
Product Key CK6195
Catalog Page Page 284 (C-5-2019)
GTIN 4017918130893
Weight per Piece (including packing) 6.73 g
Weight per Piece (excluding packing) 5 g
Customs tariff number 85364900
Country of origin CZ


ECLASS

ECLASS-9.0 27371601
ECLASS-10.0.1 27371601
ECLASS-11.0 27371601

ETIM

ETIM 8.0 EC001437

UNSPSC

UNSPSC 21.0 39122300

cUL Recognized

Approval ID: FILE E 172140

UL Recognized

Approval ID: FILE E 172140

EAC

Approval ID: TR_TS_D_00573_c

UL Recognized

Approval ID: FILE E 172140

EAC

Approval ID: RU*C-DE.*08.B.00010

VDE Zeichengenehmigung

Approval ID: 40010212
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Reports with production monitoring

VDE Zeichengenehmigung

Approval ID: 40032864
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Mark approval certificate

PRS

Approval ID: TE/2109/880590/16

cUL Recognized

Approval ID: FILE E 172140

VDE Zeichengenehmigung

Approval ID: 40054426

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Safe isolation according to DIN EN 50178 between coil and contact
High degree of protection up to RT III depending on type (wash-proof)
Power contacts up to 6 A