REL-IR4/LDP- 48DC/4X21AU
-
Single relay
2903671
Plug-in industrial relay with power contacts and additional hard gold plating, 4 changeover contacts, test button, status LED, freewheeling diode, mechanical switching position indicator, polarity: A1+, A2-, coil voltage: 48 V DC
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Single relay |
| Operating mode | 100% operating factor |
| Mechanical service life | approx. 2x 107 cycles |
| Insulation characteristics | |
| Insulation | Basic insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 01.04.2026 |
| Service life electrical | see diagram |
| Maximum power dissipation for nominal condition | 1.06 W |
| Test voltage (Winding/contact) | 2.5 kVrms (50 Hz, 1 min., winding/contact) |
| Test voltage (Changeover contact/changeover contact) | 2 kVrms (50 Hz, 1 min., changeover contact/changeover contact) |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage | 2.5 kV |
| Coil side | |
| Nominal input voltage UN | 48 V DC |
| Input voltage range | 38.4 V DC ... 86.4 V DC (20 °C) |
| Drive and function | monostable |
| Drive (polarity) | polarized |
| Typical input current at UN | 22 mA |
| Typical response time | 13 ms |
| Typical release time | 14 ms |
| Protective circuit | Freewheeling diode |
| Status display | LED (yellow) |
| Switching | |
| Contact switching type | 4 changeover contacts |
| Type of switch contact | Single contact |
| Contact material | AgNi, hard gold-plated |
| Note | If the specified maximum values for multi-layer contact relays are exceeded, the gold plating is destroyed. The maximum values of the power contact relay are then valid. This can result in a shorter service life than with a pure power contact. |
| Maximum switching voltage | 30 V AC |
| 36 V DC | |
| Minimum switching voltage | 2 V (At 24 mA) |
| Limiting continuous current | 50 mA |
| Maximum inrush current | 50 mA |
| Min. switching current | 2 mA (24 V DC) |
| Interrupting rating (ohmic load) max. | 1.2 W (at 24 V DC) |
| Switching power min. | 48 mW |
| Motor load according to UL 508 | 1/3 HP, 240 V AC |
| Switching: when the gold layer is destroyed | |
| Note | the following values are applicable if a gold layer is destroyed |
| Contact material | AgNi |
| Maximum switching voltage | 250 V AC/DC |
| Minimum switching voltage | 5 V (At 24 mA) |
| Limiting continuous current | 6 A |
| Maximum inrush current | 16 A (20 ms, N/O contacts) |
| Min. switching current | 5 mA (at 24 V) |
| Interrupting rating (ohmic load) max. | 144 W (at 24 V DC) |
| 124 W (at 48 V DC) | |
| 108 W (at 60 V DC) | |
| 52 W (at 110 V DC) | |
| 48 W (at 220 V DC) | |
| 1500 VA (for 250 V AC) | |
| Switching capacity | 2 A (at 24 V, DC13) |
| 0.22 A (at 120 V, DC13) | |
| 0.11 A (at 250 V, DC13) | |
| 1.5 A (at 24 V, AC15) | |
| 1.5 A (at 120 V, AC15) | |
| 1 A (at 240 V, AC15) | |
| Connection method | Plug-in connection |
| Width | 21.2 mm |
| Height | 27.5 mm |
| Depth | 35.6 mm |
| Ambient conditions | |
| Degree of protection | RT I |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Corrosive gas test | |
| Identification | ISA-S71.04. G3 Harsh Group |
| EN 60068-2-60 | |
| Standards/regulations | IEC 60664 |
| IEC 61810 |
| Mounting position | any |
| Item number | 2903671 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | CK06 |
| Product key | DK694A |
| GTIN | 4046356758840 |
| Weight per piece (including packing) | 34.6 g |
| Weight per piece (excluding packing) | 34.5 g |
| Customs tariff number | 85364190 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27371601 |
| ECLASS-15.0 | 27371601 |
ETIM
| ETIM 10.0 | EC001437 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7