E-WMS 4,8 (EX9)RL YE - Shrink sleeve
1221575

Shrink sleeve, Roll, yellow (RAL 1018), unmarked, can be labeled with: THERMOMARK E.SLEEVE, cable diameter range: 1.6 ... 4.8 mm, mounting type: slide-on, cable diameter range (automated processing): 1.6 ... 4.5 mm, Number of individual labels: 1, roll length: 120 m, text field height: 9 mm

Product details









Your advantages

Permanent and captive identification of single-core wires, wires, cables, pneumatic hoses, and other cylindrical objects
High flexibility, as individual marker lengths ranging from 15 mm ... 51 mm (0.59" ... 2.0") can be realized
As an option, the sleeves can be shrunk by applying heat manually to fix the sleeve in position
High diameter coverage with a shrink ratio of 3:1
Widely used and proven worldwide in control cabinet and machine building, the oil and gas industry, and the railway industry
Can be used in the tube printing module M1650 Tube from KOMAX