Short-circuit connector - KSS 8
0311540

Short-circuit connector, pitch: 8 mm, color: black


Product Details




Product type Short-circuit connector
Number of positions 2
Pitch 8 mm

Pitch 8 mm

Color black
Material Copper
Flammability rating according to UL 94 V2
Insulating material PA

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Mounting type Plug-in mounting

Item number 0311540
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key B01
Product Key BE1Z3X
Catalog Page Page 117 (C-1-2019)
GTIN 4017918001490
Weight per Piece (including packing) 8.4 g
Weight per Piece (excluding packing) 7.95 g
Customs tariff number 85366990
Country of origin PL


ECLASS

ECLASS-9.0 27141140
ECLASS-10.0.1 27141140
ECLASS-11.0 27141140

ETIM

ETIM 8.0 EC000489

UNSPSC

UNSPSC 21.0 39121400

EAC

Approval ID: RU C-DE.BL08.B.00511

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”