Short-circuit connector - KSS 4-10
0308540

Short-circuit connector, pitch: 10 mm, color: black


Product Details




Product type Short-circuit connector
Number of positions 4
Pitch 10 mm

Pitch 10 mm

Color black
Material Copper
Flammability rating according to UL 94 V2
Insulating material PA

Mounting type Plug-in mounting

Item number 0308540
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key B01
Product Key BE1Z3X
Catalog Page Page 546 (C-1-2019)
GTIN 4017918000998
Weight per Piece (including packing) 20.07 g
Weight per Piece (excluding packing) 20 g
Customs tariff number 85366990
Country of origin PL


ECLASS

ECLASS-9.0 27141140
ECLASS-10.0.1 27141140
ECLASS-11.0 27141140

ETIM

ETIM 8.0 EC000489

UNSPSC

UNSPSC 21.0 39121400

EAC


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”