SAC-4P-M12MS/3,0-28X/M12FSSHOD
-
Sensor/actuator cable
1053253
Sensor/actuator cable, 4-position, PE-X/PE-X halogen-free, black-gray RAL 7021, shielded, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 3 m, for outdoor applications, with high-grade steel knurl
Product details
| Product type | Sensor/actuator cable |
| Application | External areas |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | A |
| Insulation characteristics | |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | V0 |
| Seal material | FPM |
| Material of grip body | PP |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | PP |
| Material for screw connection | Stainless steel |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Status display | no |
| Status display present | no |
| Connection 1 | |
| Type | Plug straight M12 |
| Number of positions | 4 |
| Coding type | A |
| Connection 2 | |
| Type | Socket straight M12 |
| Number of positions | 4 |
| Coding type | A |
| Cable length | 3 m |
| PE-X black [28X] | |
| Dimensional drawing |
|
| Cable weight | 74 kg/km |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | PE-X black [28X] |
| Conductor structure signal line | 28x 0.15 mm |
| AWG signal line | 20 |
| Conductor cross-section | 4x 0.5 mm² (Signal line) |
| Wire diameter incl. insulation | 1.6 mm ±0.05 mm (Signal line) |
| External cable diameter | 6.80 mm ±0.2 mm |
| Outer sheath, material | PE-X |
| External sheath, color | black-gray RAL 7021 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PE-X |
| Single wire, color | brown, white, blue, black |
| Thickness, insulation | approx. 0.30 mm (Core insulation) |
| approx. 0.70 mm (Outer cable sheath) | |
| approx. 0.45 mm (Inner sheath) | |
| Overall twist | 4 wires, twisted |
| Length of twist, overall twist | 108.8 mm |
| Optical shield covering | 85 % |
| Max. conductor resistance | ≤ 39 Ω/km (at 20 °C) |
| Insulation resistance | ≥ 100 MΩ*km (at 20 °C) |
| Cable capacity | ≤ 100 nF/km (Conductor-conductor, asymmetrical/touching) |
| ≤ 85 nF/km (Conductor-conductor, symmetrical/star quad) | |
| ≤ 150 nF/km (Wire/shield) | |
| Nominal voltage, cable | ≤ 300 V AC |
| Test voltage | ≥ 3000 V AC |
| Smallest bending radius, fixed installation | 34 mm |
| Smallest bending radius, movable installation | 68 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 1000000, Bending radius: 68 mm, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
| Halogen-free | in accordance with DIN VDE 0472 part 815 |
| Flame resistance | according to DIN 60332-1-2 |
| according to DIN EN 50266-2-5 | |
| Resistance to oil | in accordance with DIN EN 60811-2-1 |
| Other resistance | UV resistant (according to DIN VDE 0276-605) |
| Special properties | Irradiated |
| Ambient temperature (operation) | -40 °C ... 105 °C (cable, fixed installation) |
| -15 °C ... 105 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP68 | |
| Ambient temperature (operation) (male connector/female connector) | -40 °C ... 105 °C (Plug / socket) |
| Ambient temperature (operation) (Operation) | -40 °C ... 85 °C (On sudden changes in temperature (according to IEC 60512-11-4)) |
| M12 | |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 1053253 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | AF03 |
| Product key | AF1CJA |
| GTIN | 4055626685496 |
| Weight per piece (including packing) | 525.35 g |
| Weight per piece (excluding packing) | 525.35 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7