SAC-3P- 6,0-410/MINFR
-
Sensor/actuator cable
1532603
Sensor/actuator cable, 3-position, PVC, yellow, free cable end, on Socket angled 7/8"-16UNF, coding: A, cable length: 6 m
Product details
| Product type | Sensor/actuator cable |
| Application | Standard |
| Number of positions | 3 |
| No. of cable outlets | 1 |
| Shielded | no |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Flammability rating according to UL 94 | HB |
| Material of grip body | PUR |
| Contact material | CuSn |
| Contact surface material | Au |
| Contact carrier material | PUR |
| Material for screw connection | Brass, nickel-plated |
| Insulation resistance | ≥ 10 MΩ |
| Nominal voltage UN | 600 V |
| Nominal current IN | 13 A |
| Test voltage | 4000 V |
| Mechanical data | |
| Insertion/withdrawal cycles | > 500 |
| Status display | no |
| Status display present | no |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Socket angled 7/8"-16UNF |
| Number of positions | 3 |
| Coding type | A |
| Cable length | 6 m |
| PVC yellow U.S. color code [410] | |
| Number of positions | 3 |
| Shielded | no |
| Cable type | PVC yellow U.S. color code [410] |
| AWG signal line | 16 |
| Conductor structure, voltage supply | 65x 0.16 mm |
| Conductor cross-section | 1.5 mm² |
| External cable diameter | 10.24 mm |
| Outer sheath, material | PVC |
| External sheath, color | yellow |
| Material wire insulation | PVC |
| Single wire, color | green, black, white |
| Ambient temperature (operation) | -30 °C ... 105 °C (cable, fixed installation) |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP68 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 80 °C (Plug / socket) |
| Ambient temperature (operation) (Cable, fixed installation) | -20 °C ... 105 °C (cable, fixed installation) |
| Ambient temperature (operation) (Cable, flexible installation) | -20 °C ... 105 °C (Cable, flexible installation) |
| Item number | 1532603 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF21 |
| Product key | AF1FBA |
| GTIN | 4046356025539 |
| Weight per piece (including packing) | 0.222 g |
| Weight per piece (excluding packing) | 0.222 g |
| Customs tariff number | 85444290 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
WP-CTA POM 13,0 BK - Protective hose adapter 1422884
-
WP-PA HF 13,0 BK - Protective hose 3240681
-
WP-PA HF-HB 13,0 BK - Protective hose 3240839
-
PROT-MINMS-PA-CHAIN - Screw plug 1430925
-
B-STIFT - Marker pen 1051993
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
WIREFOX SAC-1 - Stripping tool 1212757
-
WIREFOX SAC - Stripping tool 1212623
-
WIREFOX 10 - Stripping tool 1212150
-
TSD 08 SAC - Torque screwdriver 1212597
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT MIN-D25 - Tool 1212512
Your advantages
Easy and safe: 100 % electrically tested plug-in components
High-performance: connectors and cables with a large conductor cross-section for power supply
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7