SAC-12P- 3,05-PUR/FS SCO PL
-
Sensor/actuator cable
1016476
Sensor/actuator cable, 12-position, PUR halogen-free, black RAL 9005, free cable end, on Socket straight M12 SPEEDCON, coding: A, cable length: 3.05 m, Customer version
Product details
Product type | Sensor/actuator cable |
Number of positions | 12 |
Nominal voltage UN | 30 V AC |
30 V DC |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket straight M12 SPEEDCON |
Number of positions | 12 |
Locking type | SPEEDCON |
Coding type | A |
Cable length | 3.05 m |
PUR halogen-free black [PUR] | |
Dimensional drawing |
|
Cable weight | 17 kg/km |
Number of positions | 12 |
Shielded | no |
Cable type | PUR halogen-free black [PUR] |
Conductor structure signal line | 18x 0.10 mm |
AWG signal line | 26 |
Conductor cross section | 12x 0.14 mm² (Signal line) |
Wire diameter incl. insulation | 1 mm ±0.05 mm (Signal line) |
External cable diameter | 7.20 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PP |
Single wire, color | white, brown, green, yellow, gray, pink, blue, red, black, violet, gray/pink, red/blue |
Overall twist | 12 wires twisted in layers |
Max. conductor resistance | 142 Ω/km |
Nominal voltage, cable | ≤ 300 V |
Test voltage | ≥ 1500 V |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 36 mm |
Smallest bending radius, movable installation | 72 mm |
Dynamic load capacity (bending) | Max. bending cycles: 4000000, Bending radius: 54 mm, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Halogen-free | in accordance with DIN EN 50267-2-1 |
Flame resistance | in acc. to UL VW1 |
DIN EN 60332-1-2 | |
Resistance to oil | EN 60811-2-1 |
Other resistance | EN 50525-2-21:2012-01 |
partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
Special properties | Low adhesion surface |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1016476 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | BF21 |
Product key | AF1CGA |
GTIN | 4055626498607 |
Weight per piece (including packing) | 199.01 g |
Weight per piece (excluding packing) | 199.01 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060311 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7