Screw termination block - CT-TERMIBLOCK 10 DA
0441711

Screw termination block with disconnect contacts for accommodating protective plugs CT and CTM. Use in MCR and telecommunications systems. Design: 10 double wires


Product Details




Type LSA-PLUS module
Product type Screw termination block
Wire pairs per module 10
Insulation characteristics
Overvoltage category III
Pollution degree 3

Connection method Screw terminal blocks
Screw thread M3
Tightening torque 0.5 Nm
Conductor cross section flexible 0.2 mm² ... 2.5 mm²
Conductor cross section solid 0.2 mm² ... 2.5 mm²
Conductor cross section AWG 24 ... 12

Dimensional drawing
Width 118 mm
Height 43 mm
Depth 40.9 mm

Color black
Flammability rating according to UL 94 V2
Insulating material group I / 600
Contact material Cu alloy
Contact surface material Silver
Housing material PA

Mechanical data
Open side panel No

Maximum continuous voltage UC 240 V AC
Operating effective current IC at UC 5 A

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -40 °C ... 85 °C
Altitude 2000 m

Air clearances and creepage distances
Standards/regulations IEC 60664-1

Mounting type DIN rail: 35 mm

Item number 0441711
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key C33
Product Key CL321Z
Catalog Page Page 193 (C-4-2019)
GTIN 4017918002213
Weight per Piece (including packing) 172 g
Weight per Piece (excluding packing) 167.6 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-9.0 27130815
ECLASS-10.0.1 27130815
ECLASS-11.0 27130815

ETIM

ETIM 8.0 EC002979

UNSPSC

UNSPSC 21.0 39121600

EAC

Approval ID: EAC-Zulassung

EAC

Approval ID: RU C-DE.*09.B.00169

UL Listed

Approval ID: FILE E 138168

REACh SVHC Lead 7439-92-1
4-Nonylphenol, branched and linear
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Space-saving due to compact design
Flexible fields of application with modular protective plug
Maximum ease of maintenance, thanks to the 2-piece design