Screw set - DFK-MC SS
0710015

Screw set, for securing the header to the housing wall, consists of M2 x 8 screw, spring washer and nut, 1 piece each


Product Details




Product type Mounting material
Number of positions 1
Pitch 0 mm

Pitch 0 mm

Item number 0710015
Packing unit 100 pc
Minimum order quantity 100 pc
Sales Key A01
Product Key AARZZA
Catalog Page Page 456 (CC-2007)
GTIN 4017918005047
Weight per Piece (including packing) 0.38 g
Weight per Piece (excluding packing) 0.38 g
Customs tariff number 74153300
Country of origin DE


ECLASS

ECLASS-9.0 27440392
ECLASS-10.0.1 27440390
ECLASS-11.0 27460405

ETIM

ETIM 8.0 EC002943

UNSPSC

UNSPSC 21.0 39121400

EAC

Approval ID: B.01687

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”