Fixed bridge - FB 3-15
0201773

Fixed bridge, pitch: 15 mm, color: silver


Product Details




Product type Screw bridge
Number of positions 3
Pitch 15 mm

Pitch 15 mm

Color silver
Material Copper
Coating tin-plated

Mounting type Screw mounting

Item number 0201773
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Sales Key B01
Product Key BE1Z2X
GTIN 4017918117252
Weight per Piece (including packing) 29.42 g
Weight per Piece (excluding packing) 29.254 g
Customs tariff number 85389080
Country of origin DE


ECLASS

ECLASS-9.0 27141140

ETIM

ETIM 7.0 EC000489

UNSPSC

UNSPSC 21.0 39121426

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products