Fixed bridge - FB 100- 6
0201524

Fixed bridge, pitch: 6.2 mm, color: silver


Product Details




Product type Screw bridge
Number of positions 100
Pitch 6.2 mm

Pitch 6.2 mm

Color silver
Material Copper
Coating tin-plated

Mounting type Screw mounting

Item number 0201524
Packing unit 5 pc
Minimum order quantity 5 pc
Sales Key B01
Product Key BE1Z2X
GTIN 4017918252076
Weight per Piece (including packing) 159.52 g
Weight per Piece (excluding packing) 159.188 g
Customs tariff number 85369095
Country of origin DE


ECLASS

ECLASS-9.0 27141140

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products