Screw bridge - FB 10- RTK/S
0311171

Screw bridge, pitch: 8.2 mm, color: silver


Product Details




Product type Screw bridge
Number of positions 10
Pitch 8.2 mm

Pitch 8.2 mm

Color silver
Material Copper
Coating tin-plated

Mounting type Screw mounting

Item number 0311171
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B01
Product Key BE1Z2X
Catalog Page Page 519 (C-1-2019)
GTIN 4017918001353
Weight per Piece (including packing) 23.6 g
Weight per Piece (excluding packing) 23.3 g
Customs tariff number 85369095
Country of origin CN


ECLASS

ECLASS-9.0 27141140
ECLASS-10.0.1 27141140
ECLASS-11.0 27141140

ETIM

ETIM 8.0 EC000489

UNSPSC

UNSPSC 21.0 39121400

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values